Product may differ from image
M8 female 0° A-cod. with cable shielded V4A
PUR 3x0.34 shielded gy UL/CSA+drag ch. 5m
Art.No.: | 7004-08741-2400500 |
Weight: | 0.207 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879569019 |
Packaging unit | 1 |