Product may differ from image
M8 female 0° A-cod. with cable
PVC 4x0.25 bk UL/CSA 40m
Art.No.: | 7010-08061-6114000 |
Weight: | 1.286 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879109420 |
Packaging unit | 4 |
Accessories
---- Torque Wrench ----