Product may differ from image
M12 male 90° / M12 female 90° A-cod. shielded V2A
PUR 4x0.5+2x0.25 shielded gn UL/CSA+drag ch. 2.5m
Art.No.: | 7002-46061-8020250 |
Weight: | 0.277 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879111515 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----