Product may differ from image
M12 male 0° Y-cod. with cable shielded V2A
PUR AWG20/26 shielded bk UL/CSA+drag ch. 10m
Art.No.: | 7002-15501-8051000 |
Weight: | 1.096 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879804288 |
Packaging unit | 1 |