Product may differ from image
M12 male 0° / MSUD valve plug form A 18mm
PUR 3x0.75 ye UL/CSA 0,5m
Art.No.: | 7001-40881-0260050 |
Weight: | 0.074 kg |
Country of origin: | CZ |
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879878777 |
Packaging unit | 1 |