Product may differ from image
M12 male 0° / M8 female 90° A-cod. V2A
PVC 4x0.25 gy UL/CSA 0.3m
Art.No.: | 7002-40621-2110030 |
Weight: | 0.026 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879309271 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Marker ----
---- Marking Accessories ----