Product may differ from image
M12 male 0° / M12 female 0° A-cod. V2A
PVC 5x0.34 gy UL/CSA 0.3m
Art.No.: | 7002-40041-2150030 |
Weight: | 0.034 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879586672 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----