Product may differ from image
M12 male 0° / M12 female 0° A-cod. Lite
PUR 5x0.34 bk UL/CSA+robot+drag ch. 0.3m
Art.No.: | 7005-40041-6550030 |
Weight: | 0.032 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879534536 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----