Product may differ from image
M12 male 0° / M12 female 0° A-cod. Lite
PUR 4x0.34 gy UL/CSA 2.5m
Art.No.: | 7005-40021-2240250 |
Alternative product: | |
Weight: | 0.118 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879409421 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Marker ----
---- Marking Accessories ----