Product may differ from image
M12 male 0° / M12 female 0° A-cod. Lite
PUR 4x0.34 gy UL/CSA 1m
Art.No.: | 7005-40021-2240100 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879608954 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----