Product may differ from image
M12 male 0° B-cod. with cable shielded V2A
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 10m
Art.No.: | 7002-14051-8401000 |
Weight: | 0.888 kg |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879314251 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Cable Marker ----
---- Torque Wrench ----