Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
M12 male 0° A-cod. with cable Lite
Product may differ from image

Last seen products

M12 male 0° A-cod. with cable Lite

PVC 4x0.34 bk UL/CSA 0.15m

Art.No.: 7006-12021-6140015
Weight: 0.018 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879862981
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7006-12021-614xxxx_10-04.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7006-12021-614xxxx_10-04.20_ce_z_c.pdf (C)

---- Flange Connector ----
* plus VAT, plus shipping