Product may differ from image
M12 female 90° A-cod. with cable shielded V2A
PUR 8x0.25 shielded gy UL/CSA+drag ch. 30m
Art.No.: | 7002-17141-2913000 |
Weight: | 1.942 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879290487 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Marking Accessories ----
---- Cable Marker ----