Product may differ from image
M12 female 90° A-cod. with cable V4A
PUR 8x0.34 gy UL/CSA+robot+drag ch. 2m
Art.No.: | 7004-17061-3770200 |
Weight: | 0.121 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879658546 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----