Product may differ from image
M12 female 90° A-cod. with cable V2A
PVC 3x0.34 gy UL/CSA 30m
Art.No.: | 7002-12321-2133000 |
Weight: | 1.037 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879840668 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----