Product may differ from image
M12 female 0° A-cod. with cable shielded V2A
PVC 5x0.34 shielded gy 2m
Art.No.: | 7002-13221-3480200 |
Weight: | 0.13 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879486927 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----