Product may differ from image
M12 female 0° A-cod. with cable shielded V2A
PVC 5x0.34 shielded gy UL/CSA 25m
Art.No.: | 7002-13221-2032500 |
Weight: | 1.721 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879719995 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----