Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
M12 Power female 0° S-cod. with cable V2A
Product may differ from image

M12 Power female 0° S-cod. with cable V2A

PUR 4x1.5 bk UL/CSA+drag ch. 10m

Art.No.: 7002-P6221-P061000
Weight: 1.173 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed US E492831-PVVA_ul_z_b.pdf (B)
  • Construction files: STP 7000-P6221_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping