Product may differ from image
M12 MALE 90° SHIELDED
PUR-OB 2x2x0,25 shielded violet 3m
Art.No.: | 333494 |
Weight: | 0.205 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879254915 |
Packaging unit | 10 |