HYBRID FIELD-BUS COUPLERS
Blind Cap
Art.No.: | 676364 |
Weight: | 0.08 kg |
Country of origin: | DE |
not available
Description
Blind plug
Self-installation
Self-installation
Technical Data
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height cutout | 90 mm |
---|---|
Width cutout | 80 mm |
Height | 103 mm |
Width | 93 mm |
Depth | 35 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ETIM-5.0 | EC002641 |
customs tariff number | 85389099 |
GTIN | 4048879039109 |
Packaging unit | 1 |