Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Gateway EtherCAT/AS-i, 2 Masters  56458
Product may differ from image

Gateway EtherCAT/AS-i, 2 Masters

Product discontinued since 2023-02-13

Art.No.: 56458
Weight: 0.618 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Gateway-Singlemaster
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/PROFIBUS DP
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Certificate
Certificate
Certificate

Electrical data
Rated operating current AS-Interface max. 70 mA
Electrical data | Supply
Operating voltage DC 30 V
Industrial communication | Bus data
Automatic baudrate detection yes
Baud rate min. 9,6 kBaud
Baud rate max. 12 MBaud
Industrial communication | AS-Interface
AS-i specification V3.0
Number of slaves max. 62
Diagnostic interface serial PS2/RS232
Cycle time AS-i 150 µs × (number of slaves + 2)
Industrial communication | Profibus
PROFIBUS function Illustration of AS-Interface slaves as I/O process data in PROFIBUS DP, full diagnostic configuration via DP-master
Installation | Connection
Family construction form SUB-D9
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload resistant yes
Short-circuit protected yes
Rated insulation voltage 500 V
Mechanical data
Number of operating buttons 4
Function operating buttons ESC, Mode, OK, Set
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 120 mm
Width 75 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C
Conformities, approvals
Low Voltage Directive EN 50295

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85176200
GTIN 4048879444712
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56458_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56458_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: ASI  56458_100001_asi_z_a.pdf (A)
  • Configuration Files: ESI 56458_GW-EC-ESI_KF4_x_10.zip (10)
  • Construction files: DXF 56458_dxf_x_a.zip (A)
  • Construction files: STP 56458_stp_x_a.zip (A)
  • Document: Installation guide 56458_ina_5_11.pdf (11)
  • Document: User manual 56458_hdb_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 56458_5207-04.16_ce_z_b.pdf (B)
  • Information: MTBF Report 56458_RDF2000 (25°C)-BerechnungV1.4_mtbf_p_a.pdf (A)
* plus VAT, plus shipping