Product may differ from image
FKS AUTOMOTIVE TYPE FUSE
MNFS-2, 2A 32V gray, small
Art.No.: | 90400 |
Weight: | 0.002 kg |
Country of origin: | MX |
Contact Us for Availability
Commercial data
customs tariff number | 85361010 |
---|---|
GTIN | 4048879077569 |
Packaging unit | 10 |