Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
EXACT12 black, 8XM12, 5-POLE, MOULDED CABLE
Product may differ from image

Last seen products

EXACT12 black, 8XM12, 5-POLE, MOULDED CABLE

15.0m PUR 16x0,5+3x1,0, UL/CSA

Art.No.: 8000-88510-4561500
Weight: 2.86 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879712217
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-88510-456xxxx_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-88510-456xxxx_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 8000-88410-4473000_dxf_x_a.zip (A)
  • Construction files: STP 8000-88410-4473000_stp_x_a.zip (A)
  • Document: Product data 8000-84410-3330300_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-88510-456xxxx_14-07.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-88510-456xxxx_14-07.17_ce_z_a.pdf (A)
* plus VAT, plus shipping