Product may differ from image
Cable drum Ø 500mm
PVC 3x0.5 gy 500m
Art.No.: | 7000-C0505-4220000 |
Weight: | 20.822 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879720724 |
Packaging unit | 1 |