Product may differ from image
Cable drum Ø 355mm
PUR 5x0.34 shielded gy UL/CSA 100m
Art.No.: | 7000-C0201-3510000 |
Weight: | 5.203 kg |
Country of origin: | IT |
not available
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879338585 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----