Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Adaptor M12 Male / M12 Female
Product may differ from image

Adaptor M12 Male / M12 Female

Diode module for DO (5-2) 24 VDC

Art.No.: 55119
Weight: 0.045 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55119_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55119_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 55116_dxf_x_b.zip (B)
  • Construction files: P8 55119_p8_2_12.zip (12)
  • Construction files: STP 55116_stp_x_b.zip (B)
  • Document: Installation guide 55119_ina_x_11.zip (11)
  • Document: Product data 55119_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55119_21-03.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55119_21-03.21_ce_z_a.pdf (A)
  • Information: MTTF Report 55119_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping