Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
S-Lamp 30 S L M12(4)  69115
Product may differ from image

Last seen products

S-Lamp 30 S L M12(4)

Lamp

Art.No.: 69115
Weight: 0.023 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

S-Lamp 30 S L M12(4)
Lamp
Frontring stainless steel
Mounting hole 30,3 mm
Connection M12 (4-pin)
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 20 V
Operating voltage DC max. 28 V
Rated operating current 0,01 A
Operating current max. 12 mA
Electrical data | Input
Short-circuit current 1000 A
Installation | Connection
Family construction form M12
Installation | Pin assignment
Coding A
No. of poles 4
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP66, IP67, IP69
Degree of protection back (EN IEC 60529) IP66, IP67
Pollution Degree 2
Short circuit protective device (SCPD) fuse 250 V / 0.1 A / 1.5 kA gG quick
Rated insulation voltage 250 V
Overvoltage category (EN 60950-1) II
Device protection | Mechanical
UL enclosure type rating front side type 4X
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) yes
Mechanical data
Can be illuminated yes
Color black
Color collar black
Color front ring Stainless steel
Color illuminant white
Shape collar round
Type of illuminant LED
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Threaded ring
Installation height 3,9 mm
Mounting depth 36,4 mm
Mounting hole 30,3 mm
Height 34,5 mm
Width 40 mm
Grid min. 35 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Derating from 40 °C
Storage temperature min. -40 °C
Storage temperature max. 90 °C
Relative humidity max. (operation) 93 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 2 LED (A)
PIN 3 LED (K)
Connection type 2
Family construction form M12
Gender male
Coding A
No. of poles 4
PIN 2 LED (A)
PIN 3 LED (K)

ECLASS-6.1 27371223
ECLASS-7.0 27371223
ECLASS-8.0 27371223
ECLASS-9.0 27371223
ECLASS-10.1 27371223
ECLASS-11.1 27371223
ECLASS-12.0 27371223
customs tariff number 94054231
GTIN 4065909019641
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 69115_E172109-NKCR8_urc_z_a.pdf (A)
  • Approval: UL Registered US 69115_E172109-NKCR2_ur_z_a.pdf (A)
  • Certificate: TÜV  69115_B0318910008-17.09.2025_tuev_z_a.pdf (A)
  • Construction files: STP 69110_stp_x_b.zip (B)
  • Document: Product data 69065_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69115_02-12.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69115_02-12.20_ce_z_a.pdf (A)

---- Identification Plate ----
* plus VAT, plus shipping