Push Pull RJ45 male 0° IDC
4-pol., 0,14 - 0,34mm², 4,5 - 11mm, shielded, CAT5
Art.No.: | 7000-74041-0000000 |
Weight: | 0.094 kg |
Country of origin: | RO |
Available
Description
PROFINET
Male straight
RJ45PP, 4-pole
IDC terminals
Connection cross section: 0.14...0.34 mm²
Push Pull
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight
RJ45PP, 4-pole
IDC terminals
Connection cross section: 0.14...0.34 mm²
Push Pull
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 2 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
AWG number min. | 26 |
AWG number max. | 22 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Mounting data
Clamping range min. | 4 mm |
---|---|
Clamping range max. | 11 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | IEC 61076-3-117 V.14 |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260703 |
ECLASS-7.0 | 2744010 |
ECLASS-8.0 | 2744010 |
ECLASS-9.0 | 27440114 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879363372 |
Packaging unit | 1 |
Accessories
---- Field Wireable Rectangular Connector ----
---- Connection Cable ----
---- Data Line ----