Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
NG 10 RECTIFIER UNIT 1-PHASE  85730
Product may differ from image

NG 10 RECTIFIER UNIT 1-PHASE

IN: 29VAC OUT: 24V/10A

Art.No.: 85730
Weight: 0.75 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Rectifiers, single phase
INPUT: 29 V AC
OUTPUT: 24 V DC
Output rating: 240 W
Current: max. 10 A
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 16 A
Type of primary fuse Microfuse 5 × 20 mm
Characteristic back-up fuse Mittelträge
Input voltage 1 AC 29 V
Input current DC max. 10 A
Electrical data | Output
Output suppression LED, screened with electrolytic capacitor
Output voltage DC max. 39 V
Output voltage adjustable no
Output current max. 10 A
Ripple max. 5 %
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 AC
PIN 2 AC
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27040390
ECLASS-7.0 27040390
ECLASS-8.0 27040390
ECLASS-9.0 27040390
ECLASS-10.1 27040390
ECLASS-11.1 27040390
ECLASS-12.0 27040390
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879079471
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85730_778-04.16_ce_z_b.pdf (B)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping