Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Modlight70 Pro connecting modul 8 pole M12  4000-76070-1400002
Product may differ from image

Last seen products

Modlight70 Pro connecting modul 8 pole M12

side, Input 24VDC

Art.No.: 4000-76070-1400002
Weight: 0.21 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Basic
Outlet on the side
with M12 connection
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 21,6 V
Operating voltage DC max. 26,4 V
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Height 122 mm
Width 88 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 60 °C

Connection type 1
Family construction form M12
Gender male
Coding A
No. of poles 8
PIN 1 24 V DC / 0 V
PIN 2 LED-Modul RD
PIN 3 0 V / 24 V DC
PIN 4 LED-Modul CL
PIN 5 LED-Modul YE
PIN 6 LED-Modul BU
PIN 7 LED-Modul GN
PIN 8 Buzzer
Connection type 2
Mounting method bayonet-locking

ECLASS-6.0 27371232
ECLASS-6.1 27371232
ECLASS-7.0 27371232
ECLASS-8.0 27371232
ECLASS-9.0 27371232
ECLASS-10.1 27371232
ECLASS-11.1 27371232
ECLASS-12.0 27371232
ETIM-5.0 EC001152
ETIM-6.0 EC001152
ETIM-7.0 EC001152
customs tariff number 85319000
GTIN 4048879758895
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-76070-1400002_dxf_x_a.zip (A)
  • Construction files: P8 4000-76070-1400002_p8_2_21.zip (21)
  • Construction files: STP 4000-76070-1400002_stp_x_a.zip (A)
  • Document: Installation guide 4000-76070-1300002_ina_x_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 15-12-23_(8) RoHS REACh exception 6c 7a_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-76070-1400002_01-09.18_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-76070-1400002_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)

---- Identification Plate ----
---- Mounting Bracket for Signal Tower ----
* plus VAT, plus shipping