Modlight70 Pro LED modul clear
Input 24VDC
Art.No.: | 4000-76070-1015000 |
Weight: | 0.065 kg |
Country of origin: | ID |
Contact Us for Availability
Description
LED module (clear)
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Current consumption max. | 62,5 mA |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Material housing | PC |
---|
Mechanical data | Mounting data
Height | 49 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371200 |
---|---|
ECLASS-6.1 | 27371220 |
ECLASS-7.0 | 27371220 |
ECLASS-8.0 | 27371220 |
ECLASS-9.0 | 27371220 |
ECLASS-10.1 | 27371220 |
ECLASS-11.1 | 27371220 |
ECLASS-12.0 | 27371220 |
ETIM-5.0 | EC000232 |
customs tariff number | 85319000 |
GTIN | 4048879752466 |
Packaging unit | 1 |