Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Modlight50 Pro LED modul red  4000-76050-1011000
Product may differ from image

Last seen products

Modlight50 Pro LED modul red

Input 24VDC

Art.No.: 4000-76050-1011000
Weight: 0.04 kg
Country of origin:  ID
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

LED module (red)
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 21,6 V
Operating voltage DC max. 26,4 V
Current consumption max. 62,5 mA
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Material housing PC
Mechanical data | Mounting data
Height 52 mm
Width 50 mm
Depth 50 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 60 °C

Connection type 1
Mounting method bayonet-locking

ECLASS-6.0 27371200
ECLASS-6.1 27371220
ECLASS-7.0 27371220
ECLASS-8.0 27371220
ECLASS-9.0 27371220
ECLASS-10.1 27371220
ECLASS-11.1 27371220
ECLASS-12.0 27371220
ETIM-5.0 EC000232
customs tariff number 85319000
GTIN 4048879751438
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-76050-1011000_dxf_x_a.zip (A)
  • Construction files: P8 4000-76050-1011000_p8_2_61.zip (61)
  • Construction files: STP 4000-76050-1011000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-76050-1011000_02-06.18_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-76050-1011000_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)
* plus VAT, plus shipping