You might also like
8-way, 4-pole
M23 plug connection
12-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M23 plug connection
12-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Contact Layout
PIN 1 | (+) |
---|---|
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
LED display | LED (green): Power / LED (yellow): (S1) |
Technical Data
Operating voltage | 24 V DC |
---|---|
Operating current per contact | max. 4 A |
Signal per port | 1 - (31-32) |
Total current | max. 10 A |
Housing | Plastic, flame retardant |
Protection | IP67 inserted and tightened (EN 60529) |
Locking of ports | Screw thread (M12×1 mm) |
General data
Temperature range | -20...+80 °C |
---|---|
Dimensions H×W×D | 149.2×50.2×16.5 mm |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85369010 |
EAN | 4048879063371 |
eClass | 27279219 |
Packaging unit | 1 |

