MUUW ANALOG COUPLER COMPONENT
IN: 0..10 V - OUT: 0..10 V
Art.No.: | 6644205 |
Alternative product: | |
Weight: | 0.171 kg |
Country of origin: | CZ |
Available
Description
INPUT: 0...10 V DC
OUTPUT: 0...10 V DC, 20 mA
with bridge system
Spring clamp terminals
Input and output galvanically separated
The Murrelektronik analog converters convert standard signal formats (0...10 V, 0...20 mA, 4...20 mA) galvanically separated into one of these signal formats. Due to an integrated current limiter the output is short-circuit and overload protected. Module MIIW – 0/4...20 mA to 0/4...20 mA – without auxiliary supply
OUTPUT: 0...10 V DC, 20 mA
with bridge system
Spring clamp terminals
Input and output galvanically separated
The Murrelektronik analog converters convert standard signal formats (0...10 V, 0...20 mA, 4...20 mA) galvanically separated into one of these signal formats. Due to an integrated current limiter the output is short-circuit and overload protected. Module MIIW – 0/4...20 mA to 0/4...20 mA – without auxiliary supply
Technical Data
Electrical data
Accuracy (of full scale) | 0,5 % |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 19,2 V |
Operating voltage DC max. | 28,8 V |
Operating current min. | 50 mA |
Operating current max. | 70 mA |
Electrical data | Input
Input resistor | 200 kΩ |
---|
Electrical data | Output
Output current max. | 0,025 A |
---|---|
Working resistance max. | 500 Ω |
Industrial communication
Transmission frequency max. | 500 Hz |
---|
Device protection | Electrical
Rated surge voltage | 2,5 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 1 |
PIN 1 | GD 1 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 1 |
PIN 1 | In |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 1 |
PIN 1 | + 24 V DC |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 1 |
PIN 1 | Out |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 1 |
PIN 1 | GD |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210901 |
ECLASS-7.0 | 27210901 |
ECLASS-8.0 | 27210901 |
ECLASS-9.0 | 27210901 |
ECLASS-10.1 | 27210901 |
ECLASS-11.1 | 27210901 |
ECLASS-12.0 | 27210901 |
ETIM-5.0 | EC002498 |
customs tariff number | 85437090 |
GTIN | 4048879022507 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----