MSUD VALVE PLUG FORM B 10 MM/ BI 11MM SPARE PARTS
Art.No.: | 7000-99017-0000000 |
Weight: | 0.01 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Accessories set
1× flat gasket
1× label plate
1× isolation plate
1× fixing screw
1× flat gasket
1× label plate
1× isolation plate
1× fixing screw
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC001855 |
customs tariff number | 40169300 |
GTIN | 4048879114288 |
Packaging unit | 1 |
Accessories
---- Valve Connector ----