MPL POWER SUPPLY 3-PHASE, SMOOTHED
IN: 400VAC+/- 5% OUT: 24V/5ADC
Art.No.: | 85921 |
Weight: | 2.75 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Current: 5 A
Output rating: 120 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
Output rating: 120 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
![Certificate Certificate](https://shop.murrelektronik.at/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.at/out/murrelektronik/img/approvals/xIMG60925_logo.png.pagespeed.ic.-ZzyC54o25.png)
![Certificate Certificate](https://shop.murrelektronik.at/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.at/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection 1 primary side external | 0,4 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage AC | 400 V |
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Current input AC | 0,3 A |
Phase number input | 3 |
Efficiency | 72 % |
Electrical data | Output
Fuse protection secondary side external | 5 A |
---|---|
Output suppression | LED, Screening capacitor, VDR |
Output voltage DC | 24 V |
Output voltage adjustable | no |
Output current max. | 5 A |
Characteristic secondary fuse | Inertia |
Ripple max. | 2 % |
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 100 mm |
Mounting dimension b | 55 mm |
Mounting dimension c | 5 mm |
Height | 125 mm |
Width | 71 mm |
Depth | 153 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category I |
---|---|
EMC | EN 55011 B, EN 61000-3-2 |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879079273 |
Packaging unit | 1 |