MOTOR SUPPRESSOR
Varistor, 3x690VAC/7,5kW
Art.No.: | 23174 |
Weight: | 0.058 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
3× 690 V AC
VDR
Wire diameter 1.5 mm²
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
VDR
Wire diameter 1.5 mm²
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Electrical data | Supply
Power frequency | 10 ... 400 Hz |
---|
Electrical data | Input
Input voltage AC | 690 V |
---|
Installation
Connection cross section max. | 0,5 mm² |
---|
Installation | Connection
Connection information | Single strands |
---|---|
Length single strands | 100 mm |
Ring terminals | M6isolated |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Material potting compound | 2-component epoxy |
Mechanical data | Mounting data
Mounting method | inserted |
---|---|
Suitable for mounting type | Motorklemmkasten |
Height | 25 mm |
Width | 25 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879018890 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----