MOTOR SUPPRESSOR
RC, 3x575VAC/7,5kW
Art.No.: | 230563 |
Weight: | 0.124 kg |
Country of origin: | CZ |
Available
Description
3× 575 V AC
RC
with ferrule ends
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
RC
with ferrule ends
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 575 V |
---|
Installation
Connection cross-section stranded/fine-stranded min. | 0,5 mm² |
---|
Installation | Connection
Connection information | Einzellitzen mit selbstsicherndem Gabelkabelschuh M4 |
---|---|
Length single strands | 250 mm |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Material potting compound | 2-component epoxy |
Mechanical data | Mounting data
Height | 75 mm |
---|---|
Width | 45 mm |
Depth | 42 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879015820 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----