MODLINK MSDD SINGLE COMBI INSERT BRAZIL
1x SUB-D9 ST/BU
Art.No.: | 4000-68000-4610004 |
Weight: | 0.052 kg |
Country of origin: | DE |
Contact Us for Availability
Description
1× Brazil
1× SUB-D9 (male/female)
1× SUB-D9 cut-out
1× SUB-D9 (male/female)
1× SUB-D9 cut-out
![Certificate Certificate](https://shop.murrelektronik.at/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Height | 87,5 mm |
---|---|
Width | 50,7 mm |
Depth | 30,7 mm |
Environmental characteristics | Climatic
Operating temperature min. | 5 °C |
---|---|
Operating temperature max. | 35 °C |
Storage temperature min. | 5 °C |
Storage temperature max. | 35 °C |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
SUB-D9
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D9 |
Family type Back side | SUB-D9 |
Gender | male |
Gender Rear | female |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 9 |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879601160 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----