Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD DBL COMBI INSERT ITALY  4000-68000-4330003
Product may differ from image

Last seen products

MODLINK MSDD DBL COMBI INSERT ITALY

1xRJ45+USB-A + RCD opening

Art.No.: 4000-68000-4330003
Weight: 0.13 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Mechanical data | Mounting data
Height 88 mm
Width 116 mm
Depth 70 mm
Environmental characteristics | Climatic
Storage temperature min. -10 °C
Storage temperature max. 60 °C

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879483582
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 4000-68000-4330003_ЕАЭС RU С-DE.АБ53.В.03606-2027.02.14_eac_z_a.pdf (A)
  • Construction files: DXF 4000-68000-4330003_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-4330003_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-4330003_stp_x_b.zip (B)
  • Document: Installation guide 20559231_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-4330003_4092-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping