Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-8900000
Product may differ from image

Last seen products

MODLINK MSDD DATA INSERT

Blind plate flat single

Art.No.: 4000-68000-8900000
Weight: 0.018 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Blind plate (flat)
Self-installation
available space: 45×75 mm
For self-installation of connectors or switches, available space 45×75 mm
Certificate
Certificate
Certificate
Certificate

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 39269097
GTIN 4048879037136
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-8900000_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-8900000_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-68000-8900000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-8900000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-8900000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-8900000_12-05.13_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-8900000_12-05.13_ce_z_b.pdf (B)
* plus VAT, plus shipping