Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD CABLE ENTRY SYSTEM  4000-70403-0001070
Product may differ from image

Last seen products

MODLINK MSDD CABLE ENTRY SYSTEM

KDT/ZE 07

Art.No.: 4000-70403-0001070
Weight: 0.004 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Glands small with cable tie eye
Cable diameter (7...8 mm)
For sale only in packing units
Certificate

Mechanical data | Mounting data
Clamping range min. 7 mm
Clamping range max. 8 mm

ECLASS-6.0 27189217
ECLASS-6.1 27400604
ECLASS-7.0 27400604
ECLASS-8.0 27400604
ECLASS-9.0 27400604
ECLASS-10.1 27400604
ECLASS-11.1 27400604
ECLASS-12.0 27400604
ETIM-5.0 EC000211
customs tariff number 39269097
GTIN 4048879032001
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 4000-70403-0001070_E344729-QCRV2_ur_z_b.pdf (B)
  • Construction files: STP 4000-70403-0001070_stp_x_a.zip (A)
  • Document: Installation guide 4000-70103-0004000_ina_6_22.pdf (22)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Cable Guide for Cabinets ----
* plus VAT, plus shipping