Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MIUW ANALOG COUPLER COMPONENT  6644213
Product may differ from image

MIUW ANALOG COUPLER COMPONENT

IN: 4..20 mA - OUT: 0..10 V

Art.No.: 6644213
Alternative product:   
Weight: 0.171 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 4...20 mA
OUTPUT: 0...10 V DC, 20 mA
Spring clamp terminals
Input and output galvanically separated
Certificate
Certificate

Electrical data
Accuracy (of full scale) 0,5 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 19,2 V
Operating voltage DC max. 28,8 V
Operating current min. 50 mA
Operating current max. 70 mA
Electrical data | Input
Working resistance max. 250 Ω
Electrical data | Output
Output current max. 0,025 A
Industrial communication
Transmission frequency max. 500 Hz
Device protection | Electrical
Rated surge voltage 1,5 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 GD 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 In
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 + 24 V DC
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 Out
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 1
PIN 1 GD

ECLASS-6.0 27210990
ECLASS-6.1 27210990
ECLASS-7.0 27210990
ECLASS-8.0 27210990
ECLASS-9.0 27210990
ECLASS-10.1 27210990
ECLASS-11.1 27210990
ECLASS-12.0 27210990
ETIM-5.0 EC002477
customs tariff number 85437090
GTIN 4048879022477
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 6652000_dxf_x_a.zip (A)
  • Construction files: STP 6652000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6644213_05-08.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6644213_05-08.17_ce_z_d.pdf (D)
  • Information: MTTF Report 6644213_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
* plus VAT, plus shipping