Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MIRO TRIAC 1X400VAC-10A  3000-36001-2000025
Product may differ from image

Last seen products

MIRO TRIAC 1X400VAC-10A

IN: 53 VDC - OUT: 400 VAC / 10 A

Art.No.: 3000-36001-2000025
Alternative product:   
Weight: 0.15 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Triac 10 A
24 V DC
Screw plug-in terminals
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 3 V
Input voltage DC min. 10 V
Input voltage DC max. 53 V
Current input DC 7,8 mA
Control voltage DC 24 V
Electrical data | Output
Switch off delay max. 10 ms
Duration surge current max. 16,6 ms
Switch on delay max. 10 ms
Quiescent current OFF max. 1 mA
Switching frequency inductive max. 1 Hz
Switching frequency ohmic max. 20 Hz
Voltage switching AC min. 12 V
Switching voltage AC max. 400 V
Switching current min. 100 mA
Switching current max. 10 A
Voltage drop AC max. 0,15 V
Surge current max. 70 A
Diagnostics
Status indication LED green
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 76 mm
Width 38 mm
Depth 80 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 2
PIN 1 A 2
PIN 2 A 1
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 3
PIN 1 14
PIN 2 13
PIN 3 13

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879020985
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 3000-36001-2000025_1601-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 3000-36001-2000025_1601-04.16_ce_z_b.pdf (B)

---- Over Voltage Limiter ----
---- Screwdriver ----
* plus VAT, plus shipping