Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MIRO 6.2 24VDC-250VAC/1A OPTO-COUPLER MODULE  52571
Product may differ from image

Last seen products

MIRO 6.2 24VDC-250VAC/1A OPTO-COUPLER MODULE

IN: 53 VDC - OUT: 250 VAC / 1 A

Art.No.: 52571
Alternative product:   
Weight: 0.04 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Triac 1 A
53 V DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 3 V
Input voltage DC 24 V
Input voltage DC min. 12 V
Input voltage DC max. 53 V
Current input DC 8,3 mA
Electrical data | Output
Switch off delay max. 10 ms
Switch on delay max. 10 ms
Quiescent current OFF max. 1 mA
Additional condition switching frequency depending on wiring
Switching frequency max. 2 Hz
Voltage switching AC min. 12 V
Switching voltage AC max. 250 V
Switching current min. 10 mA
Switching current max. 1 A
Voltage drop AC max. 1,5 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 1
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879026734
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 52002_dxf_x_a.zip (A)
  • Construction files: P8 52571_p8_2_60.zip (60)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52571_1544-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52571_1544-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 52571_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Clamp ----
---- Label for Clamp ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping