MIRO 12.4 MULTI-TIMER
IN: 24 VAC/DC / 230 VAC - OUT: 230 VAC/DC / 6A
Art.No.: | 6652370 |
Weight: | 0.04 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Relay output
Multitimer: 0.1...300
Spring clamp terminals
Multitimer: 0.1...300
Spring clamp terminals
Technical Data
Electrical data | Input
Input voltage 1 AC | 24 V |
---|---|
Input voltage 1 AC min. | 20,4 V |
Input voltage 1 AC max. | 27,6 V |
Input voltage 2 AC | 220 V |
Input voltage 2 AC min. | 187 V |
Input voltage 2 AC max. | 253 V |
Input voltage DC | 24 V |
Input voltage DC min. | 20,4 V |
Input voltage DC max. | 27,6 V |
Input current | 12 mA |
Input current DC max. | 12 mA |
Control voltage AC | 230 V |
Control voltage AC min. | 195,5 V |
Control voltage AC max. | 264,5 V |
Control voltage DC | 24 V |
Electrical data | Output
Output voltage adjustable | no |
---|---|
Output current max. | 6 A |
Power rating AC max. | 1500 VA |
Power rating DC max. | 120 W |
Switching voltage AC max. | 230 V |
Switching voltage DC max. | 230 V |
Switching current DC | 8 mA |
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 4,8 kV |
---|---|
Electrical lifetime | 20000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 20000000 Cycles |
---|
Mechanical data
Drop-out time max. | 20 ms |
---|---|
Response time max. | 8 ms |
Bounce time max. | 2 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 16 |
PIN 2 | 18 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 15 |
PIN 2 | 15 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | B 1 |
PIN 2 | B 2 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | A 1 |
PIN 2 | A 2 |
Commercial data
ECLASS-6.0 | 27371790 |
---|---|
ECLASS-6.1 | 27371790 |
ECLASS-7.0 | 27371790 |
ECLASS-8.0 | 27371605 |
ECLASS-9.0 | 27371605 |
ECLASS-10.1 | 27371605 |
ECLASS-11.1 | 27371605 |
ECLASS-12.0 | 27371605 |
ETIM-5.0 | EC002538 |
customs tariff number | 85364900 |
GTIN | 4048879021890 |
Packaging unit | 1 |