Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MEN POWER SUPPLY 1/2-PHASE, SMOOTHED  85352
Product may differ from image

MEN POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 230/400+/-15VAC OUT: :24V/10ADC

Art.No.: 85352
Weight: 6 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 10 A
Output rating: 240 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Condensation not permitted
Certificate
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 3,15 A @230 V AC
Fuse protection 2 primary side external 1,6 A @400 V AC
Characteristic back-up fuse Inertia
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 1,7 A
Input current at input voltage 2 AC 0,97 A
Electrical data | Output
Fuse protection secondary side external 20 A
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 12 A
Type of secondary fuse Flat fuse FKS
Ripple max. 5 %
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 94,5 mm
Mounting dimension b 90 mm
Mounting dimension c 5,8 mm
Height 112,5 mm
Width 120 mm
Depth 160 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Derating from 40 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 +
PIN 2 -
PIN 3 -
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879080057
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85352_E200364_NMTR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85352_E200364-NMTR_ul_z_c.pdf (C)
  • Approval: UL Registered CA 85352_E181433-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85352_E181433-QQGQ2_ur_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85352_745-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85352_745-04.16_ce_z_d.pdf (D)

---- Automotive Fuse ----
* plus VAT, plus shipping