Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MASI67 INSTALLATION TECHNOLOGY

Conversion from profile cable to 4xM12

Art.No.: 56412
Weight: 0.18 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MASI67 passive distribution box
2× profile cable to 4× M12 (female)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate

Electrical data | Supply
Operating voltage external DC min. 10 V
Operating voltage external DC max. 48 V
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 4000 mA
Total current max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 94 mm
Width 60 mm
Depth 39 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection types
Connection type 1 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AS-i +
PIN 2 Aux Power -
PIN 3 AS-i -
PIN 4 Aux Power +
PIN 5 n.c.

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001600
customs tariff number 85369010
GTIN 4048879049016
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 56412_p8_2_50.zip (50)
  • Document: Installation guide 56416_ina_6_15.pdf (15)
  • Document: User manual 56411_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56412_08-12.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56412_08-12.16_ce_z_a.pdf (A)
  • Information: MTTF Report 56412_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug with Thread ----
* plus VAT, plus shipping