M12 male 90° A-cod. screw terminal
4-pol., max. 0,75mm², 4 - 6mm
Art.No.: | 7000-12821-0000000 |
Alternative product: | |
Weight: | 0.023 kg |
Country of origin: | DE |
Available
Description
Male 90°
M12, 4-pole
Screw terminals
Sealing range (cable Ø): 4...6 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 4-pole
Screw terminals
Sealing range (cable Ø): 4...6 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, pluggable |
Family construction form | M12 |
Thread | M12 x 1 |
Gender | male |
Coding | A |
No. of poles | 4 |
Width across flats | SW18 |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Mounting method | field-wireable |
---|
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation
Connection cross section max. | 0,75 mm² |
---|---|
Rotation option | 90° (4 outlet directions) |
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Installation | Pin assignment
Configuration | partly used |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 6 mm |
Height | 41 mm |
Width | 41 mm |
Depth | 20 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879201605 |
Packaging unit | 1 |
Accessories
---- Cable Cutter ----
---- Cable Stripper ----
---- Wire Stripper Pliers ----
---- Connection Cable ----
---- Torque Wrench ----
---- Side Cutter ----
---- Crimping Tool ----
---- Cable Shear ----