M12 female 0° A-cod. with cable
TPE 5x18AWG ye UL/CSA. ITC/PLTC 1m
Art.No.: | 7700-12241-1610100 |
Weight: | 0.009 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Female straight
Cable is approved for 600 V
M12, 5-pole
USA
Cable is approved for 600 V
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 1 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
No. of poles | 5 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP65, IP66K, IP67 |
Side 2
Stripping length (jacket) | 20 mm |
---|
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Stripping length (jacket) | 20 mm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Cable data
Cable
wire arrangement | brown, black, blue, white, green-yellow |
---|
General data | Cable
Cable identification | 161 |
---|---|
Jacket Color | yellow |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, black, blue, white, green-yellow |
Mechanical data | Cable
Cable weigth | 103,4 g/m |
---|---|
Material jacket | TPE |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 7,75 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 5 |
Outer diameter insulation | 1,93 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free |
Amount strands (wire) | 19 |
Diameter of single wires | 18 AWG |
Conductor crosssection (wire) | 18 AWG |
Material conductor wire | Stranded copper wire, bare |
Electrical data | Cable
Nominal voltage AC max. | 600 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9 A |
Electrical resistance line constant wire | 22,5 Ω/km |
AC withstand voltage (wire - wire) | 4 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 4 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 105 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 10 x Outer diameter |
---|---|
Bending radius (dynamic) | 15 x Outer diameter |
No. of bending cycles (C-track) | 10 Mio. |
No. of torsion cycles | 3 Mio. |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879531993 |
Packaging unit | 1 |